chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
IMSP-1X2-24 | TURCK - Your Global Automation Partner
IMSP-1X2-24
Order ID no. 7504050
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Approvals
ATEX, IECEx, TR CU, UL
Device type
Surge protection
Electrical connection
Screw terminals
Ex version
yes
Height
5
Housing material
Plastic
Housing quality
PBT
Length
100
Nominal voltage
24 VDC
Number of channels
1
Power supply
24 VDC
Protection class
IP20
Width
90
In Stock
Price Group
D3
List Price
€ 78,10
Item Total
€ 78,10
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
IMSP-1X2-24
Contact Support