chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TNSLR-Q42TWD-H1147/C51 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
TNSLR-Q42TWD-H1147/C51
Order ID no. 7030722
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Rectangular
Height
0
Housing material
Plastic
Housing quality
PA12-GF30
Length
0
Mounting conditions
Non-flush
Network protocol
Connection to RFID interface
Operating voltage
DC
Protection class
IP68, IP69K
Read/Write distance max. (mm)
215
Switching element function
Read/Write
Width
0
In Stock
Price Group
D1
List Price
€ 676,50
Item Total
€ 676,50
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
TNSLR-Q42TWD-H1147/C51
Contact Support