chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TNSLR-Q80WD-H1147/C50 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
TNSLR-Q80WD-H1147/C50
Order ID no. 7030721
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Rectangular
Height
30
Housing material
Plastic
Length
100
Mounting conditions
Non-flush
Network protocol
Connection to RFID interface
Operating voltage
DC
Protection class
IP68, IP69K
Read/Write distance max. (mm)
280
Switching element function
Read/Write
Width
80
In Stock
Price Group
D1
List Price
€ 767,80
Item Total
€ 767,80
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
TNSLR-Q80WD-H1147/C50
Contact Support