chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TW860-960-L54-34-P-B138-2KPCS | TURCK - Your Global Automation Partner
Replacement: 7030622
TW860-960-L54-34-P-B138-2KPCS
Order ID no. 7030704
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Design
Smart Label
EPC memory (Byte)
32
Freely usable memory (Byte)
64
Height
40
Length
200
Memory size (Byte)
138
Memory type
EEPROM
Protection class
IP40
Region (UHF)
ETSI (865...868 MHz), FCC (902...928 MHz), Global (860...960 MHz)
Width
200
In Stock
Price Group
F1
List Price
€ 929,50
Item Total
€ 929,50
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
TW860-960-L54-34-P-B138-2KPCS
Contact Support