chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TW902-928-Q31L34-M-HT-B338 | TURCK - Your Global Automation Partner
UHF Tag
TW902-928-Q31L34-M-HT-B338
Order ID no. 7030697
home
Home
Loading...
Technical Data
Downloads
Design
Hard tag
Dimensions
31 mm x 34 mm x 5,8 mm
EPC memory (Byte)
16
Freely usable memory (Byte)
272
Housing material
Plastic
Housing quality
PPS
Memory size (Byte)
338
Memory type
EEPROM
Mounting
On metal
Protection class
IP67
Quality active face
PPS
Region (UHF)
FCC (902...928 MHz)
Technology
UHF RFID
Temperature during read/write access max. (°C)
85
Temperature during read/write access min. (°C)
-40
Temperature outside detection range max. (°C)
85
Temperature outside detection range min. (°C)
-40
home
Turck-Shop
Others
TW902-928-Q31L34-M-HT-B338
Item Total
€ 13,31
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F1
List Price
€ 13,31