chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TN-Q10-*-/C49 | TURCK - Your Global Automation Partner
TN-Q10-*-/C49
Order ID no. 7030690
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Design
Rectangular
Height
0
Housing material
Plastic
Housing quality
PBT-GF30-V0
Length
0
Mounting conditions
Non-flush
Operating voltage
DC
Protection class
IP67
Switching element function
Read/Write
Width
0
In Stock
Price Group
D1
List Price
€ 238,70
Item Total
€ 238,70
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
TN-Q10-*-/C49
Contact Support