chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PD-IDENT-UHF-RWBTA-920-925 | TURCK - Your Global Automation Partner
Handheld with Lithium-Ion Battery
PD-IDENT-UHF-RWBTA-920-925
Order ID no. 7030644
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Diagonal screen size
3.7
Dimensions
260 mm x 100 mm x 50 mm
Height
50
Housing material
Plastic
Housing surface
Black
Length
260
Protection class
IP65
Radio communication and protocol standards
EPCglobal Gen 2, ISO 18000-63
Region (UHF)
China (920.5...924.5 MHz)
Resolution
640 x 480 Pixel
Technology
UHF RFID
Width
100
In Stock
Price Group
A1
List Price
€ 3.608,00
Item Total
€ 3.608,00
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
PD-IDENT-UHF-RWBTA-920-925
Contact Support