chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TI-BL20-E-EN-S-6 | TURCK - Your Global Automation Partner
Set for Simple I/O Communication via Ethernet Modbus/TCP/ EtherNet/IP/Profinet in IP20
TI-BL20-E-EN-S-6
Order ID no. 7030632
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Dimensions
129,5 mm x 80,6 mm x 74,4 mm
Height
74.4
Length
129.5
Network protocol
EtherNet/IP, Modbus TCP, PROFINET
Number of channels
6
Protection class
IP20
Width
80.6
In Stock
Price Group
F1
List Price
€ 2.174,70
Item Total
€ 2.174,70
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
TI-BL20-E-EN-S-6
Contact Support