chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PD-IDENT-HF-S2D-RWBTA | TURCK - Your Global Automation Partner
Handheld with Lithium-Ion Battery
PD-IDENT-HF-S2D-RWBTA
Order ID no. 7030602
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Diagonal screen size
3.7
Dimensions
260 mm x 100 mm x 190 mm
Housing material
Plastic
Housing surface
Black
Protection class
IP65
Resolution
640 x 480 Pixel
Technology
HF RFID
home
Turck-Shop
Others
PD-IDENT-HF-S2D-RWBTA
Item Total
€ 4.002,90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
A1
List Price
€ 4.002,90