chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PD-IDENT-HF-RWBTA | TURCK - Your Global Automation Partner
Handheld with Lithium-Ion Battery
PD-IDENT-HF-RWBTA
Order ID no. 7030601
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Diagonal screen size
3.7
Dimensions
260 mm x 100 mm x 50 mm
Height
50
Housing material
Plastic
Housing surface
Black
Length
260
Protection class
IP65
Radio communication and protocol standards
ISO 15693
Resolution
640 x 480 Pixel
Technology
HF RFID
Width
100
In Stock
Price Group
A1
List Price
€ 2.931,50
Item Total
€ 2.931,50
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
PD-IDENT-HF-RWBTA
Contact Support