chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PD-IDENT-HF-L1D-RBUP-SMART | TURCK - Your Global Automation Partner
Handheld with Lithium-Ion Battery
PD-IDENT-HF-L1D-RBUP-SMART
Order ID no. 7030564
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-10
Dimensions
116 mm x 50 mm x 31 mm
Housing material
Plastic
Housing surface
Black
Protection class
IP54
home
Turck-Shop
Others
PD-IDENT-HF-L1D-RBUP-SMART
Item Total
€ 1.168,20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
A1
List Price
€ 1.168,20