chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TW-R2.6-2.4-M-B128 | TURCK - Your Global Automation Partner
TW-R2.6-2.4-M-B128
Order ID no. 7030557
home
Home
Loading...
Technical Data
Downloads
Freely usable memory (Byte)
112
Height
20
Housing diameter (mm)
⌀ 2,6 mm
Length
130
Memory size (Byte)
128
Memory type
EEPROM
Protection class
IP20
Width
95
In Stock
Price Group
F1
List Price
€ 21,34
Item Total
€ 21,34
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
TW-R2.6-2.4-M-B128
Contact Support