chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TW-L18-18-F-B256 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
HF Tag Smart Label
TW-L18-18-F-B256
Order ID no. 7030511
home
Home
Loading...
Technical Data
Downloads
Design
Smart Label
Dimensions
18 mm x 18 mm
Freely usable memory (Byte)
160
Housing material
Plastic
Housing quality
PET
Memory size (Byte)
256
Memory type
EEPROM
Mounting
Metal-free
Protection class
IP40
Technology
HF RFID
Temperature during read/write access max. (°C)
70
Temperature during read/write access min. (°C)
-20
Temperature outside detection range max. (°C)
70
Temperature outside detection range min. (°C)
-20
home
Turck-Shop
Others
TW-L18-18-F-B256
Item Total
€ 1,73
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F1
List Price
€ 1,73