chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TI-BL20-E-PN-S-6 | TURCK - Your Global Automation Partner
Set for PROFINET IO in IP20
TI-BL20-E-PN-S-6
Order ID no. 7030473
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Dimensions
129,5 mm x 80,6 mm x 74,4 mm
Network protocol
PROFINET
Number of channels
6
Protection class
IP20
home
Turck-Shop
Others
TI-BL20-E-PN-S-6
Item Total
€ 2.387,00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F1
List Price
€ 2.387,00