chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TN865-Q150L170-RU-V1147/C26 | TURCK - Your Global Automation Partner
TN865-Q150L170-RU-V1147/C26
Order ID no. 7030451
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-25
Connector type
M8 x 1
Design
Rectangular
Height
120
Housing material
Plastic
Housing quality
PMMA
Length
270
Mounting conditions
Non-flush
Operating voltage
DC
Protection class
IP65
Read/Write distance max. (mm)
1500
Region (UHF)
Europe, India, Turkey, South Africa (865...868 MHz)
Switching element function
Read/Write
Width
180
In Stock
Price Group
B1
List Price
€ 3.316,50
Item Total
€ 3.316,50
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
TN865-Q150L170-RU-V1147/C26
Contact Support