chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TW865-868-Q51-HT-B110 | TURCK - Your Global Automation Partner
TW865-868-Q51-HT-B110
Order ID no. 7030447
home
Home
Loading...
Technical Data
Downloads
Design
Hard tag
EPC memory (Byte)
30
Freely usable memory (Byte)
64
Height
0
Housing material
Plastic
Length
0
Memory size (Byte)
110
Memory type
EEPROM
Mounting
Metal-free
Protection class
IP68
Region (UHF)
ETSI (865...868 MHz)
Width
0
In Stock
Price Group
F1
List Price
€ 172,48
Item Total
€ 172,48
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
TW865-868-Q51-HT-B110
Contact Support