chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TW860-960-L110-70-C-HT-B138 | TURCK - Your Global Automation Partner
TW860-960-L110-70-C-HT-B138
Order ID no. 7030412
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-25
Design
Smart Label
EPC memory (Byte)
32
Freely usable memory (Byte)
64
Height
0
Housing material
Nomex 410
Length
0
Memory size (Byte)
138
Memory type
EEPROM
Protection class
IP40
Region (UHF)
ETSI (865...868 MHz), FCC (902...928 MHz), Global (860...960 MHz)
Width
0
In Stock
Price Group
F1
List Price
€ 9,55
Item Total
€ 9,55
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
TW860-960-L110-70-C-HT-B138
Contact Support