chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TW902-928-Q14L60-M-B110 | TURCK - Your Global Automation Partner
TW902-928-Q14L60-M-B110
Order ID no. 7030408
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-35
EPC memory (Byte)
30
Freely usable memory (Byte)
64
Height
1
Housing material
Plastic
Length
1
Memory size (Byte)
110
Memory type
EEPROM
Mounting
On metal
Protection class
IP67
Region (UHF)
FCC (902...928 MHz)
Width
1
In Stock
Price Group
F1
List Price
€ 10,21
Item Total
€ 10,21
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
TW902-928-Q14L60-M-B110
Contact Support