chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TW860-960-L73-14-C-B112 | TURCK - Your Global Automation Partner
TW860-960-L73-14-C-B112
Order ID no. 7030378
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-35
EPC memory (Byte)
16
Freely usable memory (Byte)
64
Height
1
Housing material
Plastic
Housing quality
PET
Length
1
Memory size (Byte)
112
Memory type
EEPROM
Protection class
IP67
Region (UHF)
ETSI (865...868 MHz), FCC (902...928 MHz), Global (860...960 MHz)
Width
1
In Stock
Price Group
F1
List Price
€ 3,58
Item Total
€ 3,58
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
TW860-960-L73-14-C-B112
Contact Support