chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TW860-960-L80-50-C-HT-B110 | TURCK - Your Global Automation Partner
TW860-960-L80-50-C-HT-B110
Order ID no. 7030370
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
65
Ambient temperature min. (°C)
-35
Design
Smart Label
EPC memory (Byte)
30
Freely usable memory (Byte)
64
Height
1
Housing material
Plastic
Length
1
Memory size (Byte)
110
Memory type
EEPROM
Protection class
IP67
Width
1
In Stock
Price Group
F1
List Price
€ 6,77
Item Total
€ 6,77
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
TW860-960-L80-50-C-HT-B110
Contact Support