chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TW-Q51-HT-B128 | TURCK - Your Global Automation Partner
TW-Q51-HT-B128
Order ID no. 7030364
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-25
Design
Hard tag
Freely usable memory (Byte)
112
Height
5
Housing material
Plastic
Length
50
Memory size (Byte)
128
Memory type
EEPROM
Mounting
Metal-free
Protection class
IP68
Width
50
In Stock
Price Group
F1
List Price
€ 159,17
Item Total
€ 159,17
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
TW-Q51-HT-B128
Contact Support