chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TW-R27.5-19-B128 | TURCK - Your Global Automation Partner
TW-R27.5-19-B128
Order ID no. 7030315
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-25
Freely usable memory (Byte)
112
Height
20
Housing diameter (mm)
⌀ 27,5 mm
Housing material
Plastic
Housing quality
PBT
Length
30
Memory size (Byte)
128
Memory type
EEPROM
Protection class
IP68
Read/Write distance max. (mm)
95
Width
30
In Stock
Price Group
F1
List Price
€ 19,80
Item Total
€ 19,80
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
TW-R27.5-19-B128
Contact Support