chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TW860-960-Q52L128-HT-B110 | TURCK - Your Global Automation Partner
TW860-960-Q52L128-HT-B110
Order ID no. 7030305
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-25
EPC memory (Byte)
30
Freely usable memory (Byte)
64
Height
15
Housing material
Plastic
Length
120
Memory size (Byte)
110
Memory type
EEPROM
Protection class
IP68
Width
50
In Stock
Price Group
A1
List Price
€ 291,83
Item Total
€ 291,83
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
TW860-960-Q52L128-HT-B110
Contact Support