chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TN902-Q240L280-H1147 | TURCK - Your Global Automation Partner
TN902-Q240L280-H1147
Order ID no. 7030304
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Design
Rectangular
Height
110
Housing material
Aluminium
Housing quality
AL
Length
400
Mounting conditions
Non-flush
Operating voltage
DC
Protection class
IP65
Read/Write distance max. (mm)
4000
Region (UHF)
USA, Canada, Mexico (902...928 MHz)
Switching element function
Read/Write
Width
300
In Stock
Price Group
B1
List Price
€ 3.394,60
Item Total
€ 3.394,60
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
TN902-Q240L280-H1147
Contact Support