chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TN865-Q280L640-H1147 | TURCK - Your Global Automation Partner
TN865-Q280L640-H1147
Order ID no. 7030301
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Design
Rectangular
Height
140
Housing material
Aluminium
Housing quality
AL
Length
670
Mounting conditions
Non-flush
Operating voltage
DC
Protection class
IP67
Read/Write distance max. (mm)
5000
Region (UHF)
Europe, India, Turkey, South Africa (865...868 MHz)
Switching element function
Read/Write
Width
300
In Stock
Price Group
B1
List Price
€ 3.476,00
Item Total
€ 3.476,00
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
TN865-Q280L640-H1147
Contact Support