chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FB-WK4.5T-50/S2500 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
FB-WK4.5T-50/S2500
Order ID no. 7030288
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
-25
Application
RFID
Cable color
Yellow
Cable length (m)
50
Cable quality
PP
Coding
A-coded
Connector A
M12 x 1
Core cross-section (mm²)
0.25
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Height
70
Length
250
Number of Pins
5
Orientation
Angled
Type
Female
Voltage (V)
250
Width
250
In Stock
Price Group
K1
List Price
€ 705,10
Item Total
€ 705,10
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
FB-WK4.5T-50/S2500
Contact Support