chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TW865-868-Q50L120-M-B110 | TURCK - Your Global Automation Partner
TW865-868-Q50L120-M-B110
Order ID no. 7030258
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
75
Ambient temperature min. (°C)
-40
EPC memory (Byte)
30
Freely usable memory (Byte)
64
Height
10
Housing material
Plastic
Housing quality
EPDM
Length
50
Memory size (Byte)
110
Memory type
EEPROM
Mounting
On metal
Protection class
IP68
Region (UHF)
ETSI (865...868 MHz)
Width
50
In Stock
Price Group
F1
List Price
€ 43,78
Item Total
€ 43,78
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
TW865-868-Q50L120-M-B110
Contact Support