chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
HT-IDENT-H1187 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
HT-IDENT-H1187
Order ID no. 7030238
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Grip
Height
60
Length
210
Mounting conditions
Non-flush
Operating voltage
DC
Protection class
IP67
Read/Write distance max. (mm)
115
Switching element function
Read/Write
Width
110
In Stock
Price Group
D1
List Price
€ 715,00
Item Total
€ 715,00
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
HT-IDENT-H1187
Contact Support