chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TW-R50-K8 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
HF Tag
TW-R50-K8
Order ID no. 7030233
home
Home
Loading...
Technical Data
Downloads
Design
Hard tag
Dimensions
3,5 mm
Freely usable memory (Byte)
7936
Housing diameter (mm)
⌀ 50 mm
Housing material
Plastic
Housing quality
PA6
Memory size (Byte)
8192
Memory type
FRAM
Mounting
Metal-free
Protection class
IP69K
Quality active face
PA6
Read/Write distance max. (mm)
405
Technology
HF RFID
Temperature during read/write access max. (°C)
85
Temperature during read/write access min. (°C)
-25
Temperature outside detection range max. (°C)
85
Temperature outside detection range min. (°C)
-45
home
Turck-Shop
Others
TW-R50-K8
Item Total
€ 103,40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F1
List Price
€ 103,40