chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TN-S32XL-H1147 | TURCK - Your Global Automation Partner
TN-S32XL-H1147
Order ID no. 7030008
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Height
30
Housing material
Plastic
Housing quality
POM
Inside ring diameter D (mm)
100
Length
190
Mounting conditions
Non-flush
Operating voltage
DC
Protection class
IP67
Read/Write distance max. (mm)
180
Switching element function
Read/Write
Width
140
In Stock
Price Group
D1
List Price
€ 517,22
Item Total
€ 517,22
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
TN-S32XL-H1147
Contact Support