chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
KLQ2Z | TURCK - Your Global Automation Partner
Mounting Accessories Mounting Bracket
KLQ2Z
Order ID no. 6971912
home
Home
Loading...
Technical Data
Downloads
Accessory type
Mounting bracket
Advanced search
Rectangular, QST
Design
Accessories
Dimensions
38 mm x 31 mm x 17 mm
Height
17
Housing material
Metal
Housing quality
AL
Housing surface
Anodized
Length
38
Mounting accessories for
Magnetic field sensors
Width
31
In Stock
Price Group
E1
List Price
€ 11,55
home
Turck-Shop
Others
KLQ2Z
Item Total
€ 11,55
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support