chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKT5715-15M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Bus Cable for CAN (DeviceNet, CANopen) Connection Cable
RKT5715-15M
Order ID no. 6936293
home
Home
Loading...
Technical Data
Downloads
Application
Data
Cable length (m)
15
Connector A
Female, M12 x 1
Connector A
M12 x 1
Coupling nut/screw material A
Brass
Design
Connection Cable
Network protocol
CANopen, DeviceNet
Plug body
Plastic
Type
Female
home
Turck-Shop
Others
RKT5715-15M
Item Total
€ 91,41
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
D1
List Price
€ 91,41