chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKM52-0.2-CSSM-BV16031301 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Power Supply Cable, PUR Connection Cable
RKM52-0.2-CSSM-BV16031301
Order ID no. 6936022
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Power
Approvals
CE, UKCA, UL
Cable color
Gray
Cable diameter (mm)
8.5
Cable length (m)
0.2
Cable quality
PUR
Connector A
Female, 7/8″-16 UN, Straight
Connector A
7/8″-16 UN
Connector B
Male, M23 x 1, Straight
Connector B
M23 x 1
Core cross-section (mm²)
1.5
Coupling nut/screw material A
Brass
Current (A)
10
Design
Extension Cable
Number of Pins
4+PE
Number of pins
17
Orientation
Straight
Orientation
Straight
Plug body
Plastic
Special features
Suitable for drag chain use
Type
Female
Type
Male
Voltage (V)
300
In Stock
Price Group
K1
List Price
€ 133,43
home
Turck-Shop
Others
RKM52-0.2-CSSM-BV16031301
Item Total
€ 133,43
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support