chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FSFD4.067-0.9/S77 | TURCK - Your Global Automation Partner
05.12.2024 // Nguyen
FSFD4.067-0.9/S77
Order ID no. 6935763
In Stock
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Coding
A-coded
Connection mode
Wire connection
Connector A
M12 x 1
Core cross-section (mm²)
0.34
Current (A)
4
Height
0
Length
0
Number of Pins
4
Orientation
Straight
Receptacle housing material A
Brass
Screw-in thread
PG9
Type
Male
Voltage (V)
250
Width
0
Price Group
K1
List Price
€ 19,36
Item Total
€ 19,36
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
FSFD4.067-0.9/S77
Contact Support