chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
VT2-FKM4.5-FSM5.180-FSM5.180 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
VT2-FKM4.5-FSM5.180-FSM5.180
Order ID no. 6935657
home
Home
Loading...
Technical Data
Downloads
Accessory type
T-Splitter
Application
Signal
Coding
A-coded
Coding
A-coded
Connector A
M12 x 1
Connector B
M12 x 1
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
T-splitter
Height
0
Length
0
Number of Pins
4
Number of pins
4
Type
Male
Type
Female
Voltage (V)
48
Width
0
In Stock
Price Group
K1
List Price
€ 121,22
Item Total
€ 1.212,20
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
VT2-FKM4.5-FSM5.180-FSM5.180
Contact Support