chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PKGS4M-RJ45S-4413-2M(OBS) | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Sensor Cable TPU jacket
PKGS4M-RJ45S-4413-2M(OBS)
Order ID no. 6935595
home
Home
Loading...
Technical Data
Downloads
Application
Data
Cable length (m)
2
Connector B
Male, RJ45, Straight
Connector B
RJ45
Design
Extension Cable
Network protocol
Ethernet
Number of pins
4
Orientation
Straight
Type
Male
home
Turck-Shop
Others
PKGS4M-RJ45S-4413-2M(OBS)
Item Total
€ 61,05
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
D1
List Price
€ 61,05