chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKCV254BK-50 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
AS-Interface cables PVC cable jacket
RKCV254BK-50
Order ID no. 6935436
home
Home
Loading...
Technical Data
Downloads
Application
Data
Cable length (m)
50
Coding
A-coded
Connector A
Female, M12 x 1, Straight, A-coded
Connector A
M12 x 1
Coupling nut/screw material A
Stainless Steel
Design
Connection Cable
Network protocol
AS-Interface
Orientation
Straight
Plug body
Plastic
Type
Female
home
Turck-Shop
Others
RKCV254BK-50
Item Total
€ 256,41
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
D1
List Price
€ 256,41