chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
A2C39310600 | TURCK - Your Global Automation Partner
Bus Terminating Resistor
A2C39310600
Order ID no. 6935218
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Connector A
Female, M12 x 1, Straight
Connector A
M12 x 1
Coupling nut/screw material A
Plastic
Device type
Bus terminating resistor
Number of Pins
5
Orientation
Straight
Plug body
Plastic
Type
Female
Voltage (V)
30
home
Turck-Shop
Others
A2C39310600
Item Total
€ 20,90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
K1
List Price
€ 20,90