chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
A2C39312700 | TURCK - Your Global Automation Partner
Only for Continental
A2C39312700
Order ID no. 6935217
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Application
Signal
Connector A
M12 x 1
Coupling nut/screw material A
Plastic
Current (A)
4
Height
30
Length
55
Number of Pins
5
Number of Ports
2
Type
Male connector, 2 x female connectors
Voltage (V)
60
Width
30
In Stock
Price Group
K1
List Price
€ 21,45
Item Total
€ 21,45
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
A2C39312700
Contact Support