chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
A2C38804900 | TURCK - Your Global Automation Partner
Connector System AquaLink
A2C38804900
Order ID no. 6935215
home
Home
Loading...
Technical Data
Downloads
Application
Data, Signal
Connection mode
Screw/clamp connection
Connector A
Female, Straight
Coupling nut/screw material A
Plastic
Cross-sectional connection max. (mm²)
0.5 mm²
Current (A)
2
Device type
Field-wireable connector
Number of Pins
8
Orientation
Straight
Plug body
Plastic
Screw-in thread
PG9
Type
Female
Voltage (V)
60
home
Turck-Shop
Others
A2C38804900
Item Total
€ 1.639,00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
K2
List Price
€ 32,78