chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
A2C99793900 | TURCK - Your Global Automation Partner
Connector System AquaLink Bus Terminating Resistor
A2C99793900
Order ID no. 6935088
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Connector A
Female, M12 x 1, Straight
Connector A
M12 x 1
Coupling nut/screw material A
Plastic
Number of Pins
8
Orientation
Straight
Plug body
Plastic
Type
Female
Voltage (V)
30
home
Turck-Shop
Others
A2C99793900
Item Total
€ 10,82
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
K1
List Price
€ 10,82