chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
A2C99792900 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Only for Continental
A2C99792900
Order ID no. 6935086
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
75
Ambient temperature min. (°C)
-25
Application
Signal
Cable color
White
Cable length (m)
10
Cable quality
PVC
Connector A
M12 x 1
Connector B
M12 x 1
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Plastic
Coupling nut/screw material B
Plastic
Current (A)
2
Design
Extension Cable
Height
35
Length
210
Number of Pins
8
Number of pins
8
Orientation
Straight
Orientation
Straight
Type
Male
Type
Female
Voltage (V)
30
Width
175
In Stock
Price Group
K1
List Price
€ 97,13
Item Total
€ 2.428,25
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
A2C99792900
Contact Support