chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
A2C99791100 | TURCK - Your Global Automation Partner
For Continental only!
A2C99791100
Order ID no. 6935085
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
75
Ambient temperature min. (°C)
-20
Application
Signal
Cable color
Yellow
Cable length (m)
0.3
Cable quality
PVC
Connector A
M12 x 1
Connector B
Cinch
Core cross-section (mm²)
0.25
Coupling nut/screw material A
Plastic
Current (A)
2
Design
Extension Cable
Height
3
Length
320
Number of Pins
4
Number of pins
1
Orientation
Straight
Orientation
Straight
Type
Female
Type
2 x Female
Voltage (V)
30
Width
2
In Stock
Price Group
K1
List Price
€ 29,04
Item Total
€ 726,00
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
A2C99791100
Contact Support