chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
A2C96244000 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Only for Continental
A2C96244000
Order ID no. 6935082
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
75
Ambient temperature min. (°C)
-25
Application
Signal
Cable color
Gray
Cable length (m)
6
Cable quality
PVC
Connector A
M12 x 1
Connector B
M12 x 1
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Plastic
Coupling nut/screw material B
Plastic
Current (A)
4
Design
Extension Cable
Height
2
Length
200
Number of Pins
5
Number of pins
5
Orientation
Straight
Orientation
Straight
Type
Male
Type
Female
Voltage (V)
60
Width
115
In Stock
Price Group
K1
List Price
€ 36,74
Item Total
€ 918,50
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
A2C96244000
Contact Support