chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
A2C96244600 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Only for Continental
A2C96244600
Order ID no. 6935075
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
75
Ambient temperature min. (°C)
-25
Application
Signal
Cable color
Blue
Cable length (m)
0.5
Cable quality
PVC
Connector A
M12 x 1
Connector B
M12 x 1
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Plastic
Coupling nut/screw material B
Plastic
Current (A)
2
Design
Extension Cable
Height
2
Length
115
Number of Pins
8
Number of pins
8
Orientation
Angled
Orientation
Angled
Type
Female
Type
Female
Voltage (V)
30
Width
100
In Stock
Price Group
K1
List Price
€ 26,95
Item Total
€ 673,75
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
A2C96244600
Contact Support