chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RJ45S-FKSDD-4414-6M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable Extension Cable
RJ45S-FKSDD-4414-6M
Order ID no. 6934093
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Data
Approvals
cULus
Cable color
Green
Cable diameter (mm)
4.8
Cable length (m)
6
Cable quality
PUR
Coding
D-coded
Connector A
Male, RJ45, Straight
Connector A
RJ45
Connector B
Female, M12 x 1, Straight, D-coded
Connector B
M12 x 1
Core cross-section (mm²)
0.15
Current (A)
1.5
Design
Extension Cable
Network protocol
Ethernet
Number of Pins
4
Number of pins
4
Orientation
Straight
Orientation
Straight
Plug body
Plastic
Type
Male
Type
Female
Voltage (V)
42
In Stock
Price Group
K2
List Price
€ 55,33
Item Total
€ 55,33
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
RJ45S-FKSDD-4414-6M
Contact Support