chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
CSSNM-CKNM-16-16-5/S101 | TURCK - Your Global Automation Partner
Industrial sensor cable TPE cable jacket
CSSNM-CKNM-16-16-5/S101
Order ID no. 6933858
home
Home
Loading...
Technical Data
Downloads
Cable length (m)
5
Connector A
Male, M23 x 1
Connector A
M23 x 1
Connector B
Female, M23 x 1
Connector B
M23 x 1
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Design
Extension Cable
Plug body
Plastic
Type
Male
Type
Female
home
Turck-Shop
Others
CSSNM-CKNM-16-16-5/S101
Item Total
€ 258,06
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
K1
List Price
€ 258,06