chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKM43-25M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Power Supply Cable, PUR Connection Cable
RKM43-25M
Order ID no. 6933637
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Power
Approvals
CE, UKCA, UL
Cable color
Gray
Cable diameter (mm)
7.5
Cable length (m)
25
Cable quality
PUR
Connector A
Female, 7/8″-16 UN, Straight
Connector A
7/8″-16 UN
Core cross-section (mm²)
1.5
Coupling nut/screw material A
Brass
Current (A)
10
Design
Connection Cable
Network protocol
CANopen, DeviceNet
Number of Pins
4
Orientation
Straight
Plug body
Plastic
Special features
Suitable for drag chain use
Type
Female
Voltage (V)
300
In Stock
Price Group
K2
List Price
€ 132,44
Item Total
€ 132,44
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
RKM43-25M
Contact Support