chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSSW-D9-RKSW-451-10M-10M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
PROFIBUS Cable PUR Cable Jacket
RSSW-D9-RKSW-451-10M-10M
Order ID no. 6915744
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Data
Approvals
UL
Cable color
Violet
Cable diameter (mm)
8.2
Cable length (m)
10
Cable quality
PUR
Coding
B-coded
Connector A
Male/Female, M12 x 1, Straight, B-coded
Connector A
M12 x 1
Connector B
Male, D-Sub, Angled
Connector B
D-Sub
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Y-splitter with cable
Network protocol
PROFIBUS-DP
Number of Pins
5
Number of pins
9
Orientation
Straight
Orientation
Angled
Plug body
Plastic
Type
Male/Female
Type
Male
Voltage (V)
250
In Stock
Price Group
K1
List Price
€ 185,90
Item Total
€ 185,90
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
RSSW-D9-RKSW-451-10M-10M
Contact Support