chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
ML-Q12L750-10X45-CWW-0.35-DT04-2P | TURCK - Your Global Automation Partner
ML-Q12L750-10X45-CWW-0.35-DT04-2P
Order ID no. 6914490
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-20
Cable length (m)
0.35
Cascadable
No
Design
Rectangular
Dimmable
No
Electrical connection
Cable with connector
Function
Linear light
Height
20
Housing material
Anodized aluminium
Housing quality
AL
Length
1110
Light type
White
Protection class
IP67
Width
20
In Stock
Price Group
D1
List Price
€ 52,47
home
Turck-Shop
Others
ML-Q12L750-10X45-CWW-0.35-DT04-2P
Item Total
€ 26.235,00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support